alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
San Diego | Orange Fluid System Technologies

Your Authorized Swagelok Product and Service Center

power plant

Power is a 24-hour job. It's on you to keep systems up and the lights on. Corrective maintenance, lengthy shutdowns— any of these can shift the balance of power away from production and into lost revenue. The last thing you want to worry about is a leaking or failed component. Make choices based on proven quality and industry standards for excellence, including ASME Section III and B16.34. Learn more about our capabilities.


Review the Top Products for Power Applications

Swagelok guides you every step of the way, from the design to the execution phase. And our expertise goes beyond our own components.

Combined Cycle

Along with the valves, tubing, tube fittings and instrumentation you need, Swagelok also provides custom solutions like heated enclosures to protect Heat Recovery System Generator (HRSG) instrumentation.

Fossil Fuel Sub-systems

Fossil-fuel driven plants require lots of different subsystems—boilers, steam generators, turbines, and transmission lines, just to name a few. No matter what your system requirements are, Swagelok products help you meet them.

Nuclear Power

Swagelok meets or exceeds nuclear industry requirements for quality and documentation as well as ASME Section III, NQA-1, 10CFR50 Appendix B, and ASME B16.34 certifications.

Gas Cabinets

From simple tube to tube connections to gas cabinets handling critical media, we are your turn-key solution for receiving a complete working part instead of multiple components requiring assembly. Depending on your needs, we can incorporate sub-assemblies, orbital welding, hose fabrication, tube bending and more.

One example is an exhaust gas purification panel, used to control and monitor the flow of compressed air. Another example were cooling systems mounted inside NEMA 12 cabinets. In both cases, with customer-supplied drawings already started, we were able to optimize assembly components and routings to allow for reduced cost and space. 

DP Valve Manifold

A valve manifold panel was built to measure leak rates of hydrogen and helium in special glass capsules using a mass spectrometer under a vacuum system built in the study of fusion energy. It helps automate the system process greatly versus an individual inspecting each capsule independently. The panel reduces the engineers' busy work.

This diaphragm valve assembly has DP series valves mounted to an aluminum panel. It uses weld and VCR connections/fittings. All components are specially cleaned, either SC-01 or SC-11. It allows for expansion if an increase in the number of valves on the panel is needed.

Hose Applications 

Metal Hose

Boilers; instrumentation; Fuel oil, air, water, and coolant lines for turbine generators; Engine lines for portable generators, pumps, and compressors

PTFE Hose

Combustors for drain line; Calibration; Hydraulics; Instrumentation; Turbine Lube Oil Systems; Boiler Feed Water Lube Oil System; Water lines for boiler feed; Fire suppression cabinets

Energy Management 

Orbital Welding