Available Tools
For the ease and convenience of our customers, San Diego System Technologies offers a range of equipment available for rental on a daily, weekly, or monthly basis. We also offer in-house assembly capabilities for each of the services our equipment provides.
Tube Benders
Benders provide high quality bends on fractional and metric tubing. These easy-to-use benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. Bench-top production benders, electric benders, or hand benders are available to support the fabrication of tubing systems. We also offer CNC bending capabilities through our assembly and fabrication center.
Bench-top Tube Bender: MS-BTB-M-E-FKIT
Electric Tube Bender: MS-TBE-1-1-E-FKIT
Hand Tube Benders are available in Sizes 1/8 - 1/2 in.Ordering Number: MS-HTB-_____
Hydraulic and Pneumatic Swaging Units
Used during the installation process for Swagelok tube fittings and end connections, swaging tools simplify installation and help to ensure the proper assembly of Swagelok tube fittings and hoses.
Available in sizes 1/2 - 1 in: MS-MHSU-U-E-FKIT-MAvailable in sizes 1 - 2 in: MS-MHSU-O-E-FKIT-M
Preswaging Tool
For Swagelok tube fitting installations in close quarters, the Swagelok preswaging tool is a convenient accessory.
Available in female nut sizes 1/16 - 1 in.Available in male nut sizes 1/16 - 1/2 in. Ordering Number: MS-ST-_____
Orbital Welding System
The state-of-the-art Swagelok orbital welding system is capable of welding from 1/8 through 4 inch OD tubing. Training on the welding system is also available. Email us for information on upcoming training and ASME Section IX certification.
Weld Heads - An assortment of weld heads is available for use with the M100 and M200 power supplies that enable reliable, consistent orbital welding of tube and pipe from 1/8 inch to 4 inch OD.
Collets and Fixtures - We offer a wide range of tube and pipe collets for use with Swagelok weld heads, including fractional, metric, and JIS sizes from 1/8 to 4 inch. They are easily changed for varying outside diameters.
Tube Facing Tool
Swagelok tube-facing tool is designed to machine squared, burr free tube ends. The facing tool is capable of facing 1/4 through 2 inch stainless steel tubing.
Tube Cutter
The Swagelok tube cutter cuts stainless steel, soft copper and aluminum tubing from 3/16 to 1 in. and 4 to 25 mm outside diameter.
Ordering Number: MS-TC-308
Replacement Wheel: MS-TCW-308
Tube Sawing Guide
The tube sawing guide holds tubing to enable fast, accurate cutting with a hacksaw. The guide helps reduce tubing preparation time, thereby speeding system assembly.
Ordering Number: MS-TSG-16
Tube Deburring Tool
After use of the tube cutter or tube sawing guide, Swagelok deburring tools deburr stainless steel, steel and hard alloy tube ends.
Ordering Number: MS-TDT-24